Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

FKM

Fluoro rubber

   

FKM is a mixed polymerisate of hydrofluorocarbons. It is best known under the DuPont brand name "Viton®".

FKM compared to other elastomers is very expensive. As a result of its temperature resistance and resistance to mineral oils, fuels and acidic cleaning agents, however, it is used wherever NBR cannot be used due to excessive heat and chemical attacks.

   

Abbreviation

FKM

Trade namesViton®
Chemical nameFluoro rubber                                               
Mechanical properties

Hardness range [Shore hardness A/D]

60 - 90
Wear resistancemoderate
Tensile strength [Mpa] 10 - 17
Physical properties
Density [g/cm³]2
Application temperatures
Short-term temperature range [°C]-30 - 260
Permanent temperature range [°C] -20 - 230
Other properties
Flammability acc. to UL 94V-2
Chemical resistance [++ very good // + good // o still good // - moderate // -- unsuitable]
mineral grease, oil++
petrol++
acids, weak/strong++/++
alkalis, weak/strong+/-
perchloroethylene+
trichloroethylene+
acetone--
alcohols-
brake fluid--
Hydrolysis resistance (hot water)+
Atmospheric conditions/UV radiation++

Information for reference only; we do not assume any liability for its accuracy.  The properties of thermoplastics are highly dependent on their specific composition and their additives.