{"product":{"productId":"agid.22335","price":518.28,"name":"Angle plates, grey cast iron, narrow with grid holes"},"currency":"EUR"}
Material
GJL 300.
Version
Support and mounting surfaces precision machined
Show more
Show less
Description
Material
GJL 300.
Version
Support and mounting surfaces precision machined
Note
Grid spacing 50 ±0.02 mm.
Angle plates are used for the vertical positioning and mounting of workpieces and fixtures. The shoulder screws K0815 are used to position and fasten the angle plates on the grid plates K0800 or subplates K0806.
Size M12 angle plates are fastened using shoulder screws K0815.112065.
Size M16 angle plates are fastened using shoulder screws K0815.116065.
Please order protection plugs to plug unused grid holes separately.
Angle plates are used for the vertical positioning and mounting of workpieces and fixtures. The shoulder screws K0815 are used to position and fasten the angle plates on the grid plates K0800 or subplates K0806.
Size M12 angle plates are fastened using shoulder screws K0815.112065.
Size M16 angle plates are fastened using shoulder screws K0815.116065.
Please order protection plugs to plug unused grid holes separately.
Drawing reference
1) grid hole
2) hole for shoulder screw
2) hole for shoulder screw
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.