{"product":{"productId":"agid.20793","price":507.47,"name":"Angle drives for NC vice"},"currency":"EUR"}
Material
Housing steel.
Drive, steel.
Drive, steel.
Show more
Show less
Description
Material
Housing steel.
Drive, steel.
Drive, steel.
Note
The angle drive is used to operate the NC vice from above or in tight spaces.
- The ratio is 1:1.4
- NC vice without angle drive max. 4.5 turns. With angle drive max. 6.3 turns.
- The angle drive is especially useful for horizontal use of NC vices, e.g. in the case of clamping cubes or workholding towers. The angle drive can also be used to operate the NC vice from above or in tight spaces.
Suitable for K1238.125470
- The ratio is 1:1.4
- NC vice without angle drive max. 4.5 turns. With angle drive max. 6.3 turns.
- The angle drive is especially useful for horizontal use of NC vices, e.g. in the case of clamping cubes or workholding towers. The angle drive can also be used to operate the NC vice from above or in tight spaces.
Suitable for K1238.125470
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.