{"product":{"productId":"agid.20150","price":2226.42,"name":"NC vice jaw width 125 mm"},"currency":"EUR"}
Material
Body and jaw holder mild steel.
Version
Hardened and ground all sides.
Show more
Show less
Description
Material
Body and jaw holder mild steel.
Version
Hardened and ground all sides.
Features
NC vices can be used for a wide range of clamping tasks:
- Repeat accuracy ≤0.01 mm
- Fixed jaw locked in all directions (X,Y,Z)
- Vertical use directly on the machine table
- Wide clamping range by using attachment step jaws
- Can be laid on the side, with fastening holes for slot spacing of 63 mm and 100 mm
- Quick pre-adjustment of the clamping range using locking pins
- Basic equipment includes two reversible screw-on jaws and one crank handle
- Repeat accuracy ≤0.01 mm
- Fixed jaw locked in all directions (X,Y,Z)
- Vertical use directly on the machine table
- Wide clamping range by using attachment step jaws
- Can be laid on the side, with fastening holes for slot spacing of 63 mm and 100 mm
- Quick pre-adjustment of the clamping range using locking pins
- Basic equipment includes two reversible screw-on jaws and one crank handle
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.