{"product":{"productId":"agid.34979","price":314.77,"name":"Adapter plates for T-slots and grid systems "},"currency":"EUR"}
Material
Steel.
Version
Black oxidised, hardened and ground.
Show more
Show less
Description
Product description
The adapter plates are used for fastening fixture elements via the tapped holes. The adapter plates can be flexibly mounted on the machine table or on a base element via the keyways.
Material
Steel.
Version
Black oxidised, hardened and ground.
Note
Adapter plates with M12 tapped holes can be used on T-slot spacings of 63, 80 and 100 mm.
Adapter plates with M16 tapped holes can be used on T-slot spacings of 100 and 125 mm.
Adapter plates with M16 tapped holes can be used on T-slot spacings of 100 and 125 mm.
Assembly
Mounting options:
To attach the adapter plates to T-slots, Use the slotted holes together with cap screws and T-slot nuts.
To attach the adapter plates to T-slots, Use the slotted holes together with cap screws and T-slot nuts.
Advantages
- Universal fastening of adapter plates.
- Flexible positioning of clamping devices.
- Flexible positioning of clamping devices.
Drawing reference
1) System size M12
2) 1) System size M16
2) 1) System size M16
Accessory
Cap screws K0869.
T-slot nuts K0377.
T-slot nuts K0377.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.