{"product":{"productId":"agid.31568","price":2.84,"name":"Ball-end thrust screws with head"},"currency":"EUR"}
Material
Screw carbon steel.
Ball ball-bearing steel.
Ball ball-bearing steel.
Version
Screw grade min. 10.9, black.
Ball hardened, bright.
Ball hardened, bright.
Show more
Show less
Ball-end thrust screws with head Form A, with full ball
from
2,84 €
plus sales tax
plus shipping costs
Ball-end thrust screws with head Form B, with flattened ball
from
3,94 €
plus sales tax
plus shipping costs
Ball-end thrust screws with head Form F, with flattened and serrated ball
from
18,26 €
plus sales tax
plus shipping costs
Ball-end thrust screws with head Form BV, flattened ball with rotation lock
from
10,67 €
plus sales tax
plus shipping costs
Ball-end thrust screws with head Form FV, flattened and serrated ball with rotation lock
from
20,32 €
plus sales tax
plus shipping costs
Description
Material
Screw carbon steel.
Ball ball-bearing steel.
Ball ball-bearing steel.
Version
Screw grade min. 10.9, black.
Ball hardened, bright.
Ball hardened, bright.
Note
Form A with full ball is used when a clean, polished pressure surface is required.
Non-parallel faces can be clamped, tensioned or supported distortion-free using Forms B and F with flattened balls, as the pivoting balls adapt up to 9°.
To prevent the ball from pivoting by more than 9°, Forms BV and FV with rotation lock must be selected.
Non-parallel faces can be clamped, tensioned or supported distortion-free using Forms B and F with flattened balls, as the pivoting balls adapt up to 9°.
To prevent the ball from pivoting by more than 9°, Forms BV and FV with rotation lock must be selected.
Drawing reference
Form A: full ball
Form B: flattened ball
Form BV: flattened ball, rotation lock
Form F: serrated flattened ball
Form FV: serrated flattened ball, rotation lock
Form B: flattened ball
Form BV: flattened ball, rotation lock
Form F: serrated flattened ball
Form FV: serrated flattened ball, rotation lock