Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material
Body QT steel.
Clamping pin mild steel.
Version
Main body oxidised.
Contact faces hardened and ground.
Note
UNILOCK 5-axis add-on clamp modules are used for raising basic modules and mounting bases.
Depending on the clamping situation, optimum assembly height can be achieved using a combination of basic module and add-on module.
The add-on clamping module system size 50 can also be combined with system size 80.

The following clamping forces are possible with the UNILOCK clamping pin in conjunction with M8, M10 fastening screws:
- Clamping force (M8) 15,000 kN
- Clamping force (M10) 25,000 kN
Clamping force with DIN EN ISO 4762 -12.9 cap screws

Clamping pins may only be clamped in conjunction with a mounted interchangeable unit in the clamping module.
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range