{"product":{"productId":"agid.22106","price":429.03,"name":"Torque wrench for 5-axis module clamping system"},"currency":"EUR"}
Material
Steel.
Version
Surface: hard chromed
Show more
Show less
Description
Material
Steel.
Version
Surface: hard chromed
Note
Torque wrench 4-40 set:
Release precision +/- 2% of the scale value (in direction of actuation)
High-precision premium metrology instrument – for highest demands
Robust and tough hard chrome-plated steel construction in a slim model
Secure: - haptic (shortcut release)
- acoustic (buckling element)
User-friendly reversible ratchet.
Service-friendly (ratchet repair sets for customer-oriented self-assembly)
Integrated switch lever
Setting of the desired torque value fast and securely though turning of the handle
Twist knob for additional locking of the setting
Ergonomically shaped handle with collar reduces danger of slipping or injury
Exact, fine scale gradation
With serial number and calibration certificate
Hard chrome-plated surface
DIN EN ISO 6789-2:2017, square acc. to DIN 3120, ISO 1174-1
Details of plug-in reversible ratchet:
20 teeth, max. 40Nm
Output 6.3 = 1/4 inch
Square acc. to DIN 3120, ISO 1174-1
Drop forged
Chromed surface
Note for plug-in reversible ratchet:
Through fast insertion of the plug-in reversible ratchet into the torque wrench, the precision of 2% in both directions can be guaranteed.
Screwdriver bit:
Surface TiN
DIN 7422
Square 1/4 inch
Suitable for reversible ratchet
Recommendation:
Annual check interval for torque wrenches, in which the upper limit is 5,000 load cycles.
Release precision +/- 2% of the scale value (in direction of actuation)
High-precision premium metrology instrument – for highest demands
Robust and tough hard chrome-plated steel construction in a slim model
Secure: - haptic (shortcut release)
- acoustic (buckling element)
User-friendly reversible ratchet.
Service-friendly (ratchet repair sets for customer-oriented self-assembly)
Integrated switch lever
Setting of the desired torque value fast and securely though turning of the handle
Twist knob for additional locking of the setting
Ergonomically shaped handle with collar reduces danger of slipping or injury
Exact, fine scale gradation
With serial number and calibration certificate
Hard chrome-plated surface
DIN EN ISO 6789-2:2017, square acc. to DIN 3120, ISO 1174-1
Details of plug-in reversible ratchet:
20 teeth, max. 40Nm
Output 6.3 = 1/4 inch
Square acc. to DIN 3120, ISO 1174-1
Drop forged
Chromed surface
Note for plug-in reversible ratchet:
Through fast insertion of the plug-in reversible ratchet into the torque wrench, the precision of 2% in both directions can be guaranteed.
Screwdriver bit:
Surface TiN
DIN 7422
Square 1/4 inch
Suitable for reversible ratchet
Recommendation:
Annual check interval for torque wrenches, in which the upper limit is 5,000 load cycles.
Scope of delivery
Set comprising:
Torque wrench
Plug-in reversible ratchet
Screwdriver insert SW4
Screwdriver insert SW6
Screwdriver insert SW8
Torque wrench
Plug-in reversible ratchet
Screwdriver insert SW4
Screwdriver insert SW6
Screwdriver insert SW8
Function principle
Operating principle of torque wrench handles
To unlock, pull handle back approximately 8 mm.
Continue to turn handle up to the desired torque.
Then turn the handle back a bit to lock it.
To unlock, pull handle back approximately 8 mm.
Continue to turn handle up to the desired torque.
Then turn the handle back a bit to lock it.
Suitable for
5-axis module clamping system 80
5-axis module clamping system 50
5-axis module clamping system 138
5-axis module clamping system 50
5-axis module clamping system 138
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.