{"product":{"productId":"agid.34216","price":100.38,"name":"Locating cylinders Ball Lock, steel with clamping lever"},"currency":"EUR"}
Material
Locating cylinder QT steel
Balls roller bearing steel.
Grip die-cast zinc acc. to DIN EN 12844.
Steel parts grade 5.8.
Balls roller bearing steel.
Grip die-cast zinc acc. to DIN EN 12844.
Steel parts grade 5.8.
Version
Locating cylinder tempered, black oxidised
Balls hardened, bright
Grip plastic coated pure orange RAL 2004 .
Steel parts black oxidised.
Balls hardened, bright
Grip plastic coated pure orange RAL 2004 .
Steel parts black oxidised.
Show more
Show less
Description
Material
Locating cylinder QT steel
Balls roller bearing steel.
Grip die-cast zinc acc. to DIN EN 12844.
Steel parts grade 5.8.
Balls roller bearing steel.
Grip die-cast zinc acc. to DIN EN 12844.
Steel parts grade 5.8.
Version
Locating cylinder tempered, black oxidised
Balls hardened, bright
Grip plastic coated pure orange RAL 2004 .
Steel parts black oxidised.
Balls hardened, bright
Grip plastic coated pure orange RAL 2004 .
Steel parts black oxidised.
Note
When the clamping lever is tightened, the centre ball moves downwards forcing the three securing balls outwards where they clamp in the locating bush.
Machine set-up times are up to twelve times shorter using this easy-to-operate system than with conventional methods.
Machine set-up times are up to twelve times shorter using this easy-to-operate system than with conventional methods.
Assembly
1. Unscrew the threaded pin from the locating cylinder.
2. Screw the clamping lever on.
2. Screw the clamping lever on.
Advantages
Tool-free clamping
Scope of delivery
K0935 locating cylinder Ball Lock.
K0122 clamping lever die-cast zinc with external thread.
K0122 clamping lever die-cast zinc with external thread.
Accessory
K0935 repair kit
K0936 centring bush.
K0937 locating bushes Form A (pressed in at rear).
K0938 locating bushes Form B (screwed-on from the front).
K0936 centring bush.
K0937 locating bushes Form A (pressed in at rear).
K0938 locating bushes Form B (screwed-on from the front).
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.