{"product":{"productId":"agid.31692","price":2.45,"name":"Star grips grey cast iron, DIN 6336 - inch"},"currency":"EUR"}
Material
Grey cast iron GJL 200.
Version
Vibratory ground.
Bright.
Bright.
Show more
Show less
Star grips DIN 6336, grey cast iron, Form B, drilled through - inch
from
3,06 €
plus sales tax
plus shipping costs
Star grips DIN 6336, grey cast iron, Form C, blind hole - inch
from
3,06 €
plus sales tax
plus shipping costs
Star grips DIN 6336, grey cast iron, Form D, thread countersunk - inch
from
3,06 €
plus sales tax
plus shipping costs
Star grips DIN 6336, grey cast iron, Form E, blind tapped hole - inch
from
3,06 €
plus sales tax
plus shipping costs
Description
Material
Grey cast iron GJL 200.
Version
Vibratory ground.
Bright.
Bright.
Note
For the inch series, dimension D is in inches, all other dimensions are in mm.
On request
Grips with a plastic coating.
Drawing reference
Form A: blank
Form B: drilled through
Form C: blind hole
Form D: tapped and counterbored
Form E: tapped blind hole
Form B: drilled through
Form C: blind hole
Form D: tapped and counterbored
Form E: tapped blind hole