Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Spanish
Portuguese
English
Change country
My account
Log in / Register
Watchlist
Bookmark products
Shopping cart
€0.00
Direct ordering
Homepage
INCH
Machine and fixture components - inch
Screws / nuts / washers - inch
window['coveoDebugData_categorylisting:35735'] = JSON.parse('null');
Screws / nuts / washers - inch
Item
Extension Nut
Eye bolt
Flange Nut
Hexagon nut
nut
Stud
T-Slot Bolt
washer
Main material
QT steel
steel
Surface finish body
black oxidised
hardened and black oxid finish
D1 in inch
0.125
0.156
0.188
0.203
0.281
0.344
0.406
0.531
0.625
0.656
0.750
0.781
0.875
1.031
1.125
1.156
1.281
1.375
1.625
1/2-13
1/4-20
3/4-10
3/8-16
5/8-11
5/16-18
10-32
Filter
Entries / Pages
13
of 13 entries
Clamping levers from KIPP
Reliable, stable and versatile. Discover the KIPP classic!
Added to your shopping cart
Filter
Entries / Pages
13
of 13 entries
window['coveoDebugData_categorylisting:35735'] = JSON.parse('null');
Discover our product range
Filter
Item
Extension Nut
Eye bolt
Flange Nut
Hexagon nut
nut
Stud
T-Slot Bolt
washer
Main material
QT steel
steel
Surface finish body
black oxidised
hardened and black oxid finish
D1 in inch
0.125
0.156
0.188
0.203
0.281
0.344
0.406
0.531
0.625
0.656
0.750
0.781
0.875
1.031
1.125
1.156
1.281
1.375
1.625
1/2-13
1/4-20
3/4-10
3/8-16
5/8-11
5/16-18
10-32