Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering
2 Hits

Description

Product description
Cam-action indexing plungers are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted.
Material

Grip 1.4308 (AISI ”316” equivalent).

Threaded sleeve and indexing pin 1.4305 (AISI 303 equivalent).

Spring 1.4310 (AISI 301 equivalent).

Version
Threaded sleeve and grip bright.
Indexing pin ground and left bright.
Spring bright.
Advantages
Turning the grip through 180° retracts the pin.
Optionally available with coloured plastic grip caps.
Mounted via the external thread.
On request
Special versions.
Drawing reference
Form A: without grip cap or locknut
Form B: without grip cap, with locknut
Accessory
Mounting bracket K0638.
Positioning bushes K1290, K1839, K1840.

Discover our product range