{"product":{"productId":"agid.31804","price":11.73,"name":"Indexing plungers, stainless steel with stainless steel mushroom grip - inch"},"currency":"EUR"}
Material
Indexing pin hardened:
Threaded sleeve 1.4305 (AISI 303 equivalent).
Indexing pin 1.4034 (AISI 420 equivalent).
Indexing pin not hardened:
Threaded sleeve 1.4305 (AISI 303 equivalent).
Indexing pin 1.4305 (AISI 303 equivalent).
Mushroom knob 1.4305 (AISI 303 equivalent), electropolished.
Version
Bright.
Indexing pin ground.
Indexing pin ground.
Show more
Show less
Indexing plungers, stainless steel with stainless steel mushroom grip - inch
from
19,55 €
plus sales tax
plus shipping costs
Indexing plungers, stainless steel with stainless steel mushroom grip and locknut - inch
from
20,93 €
plus sales tax
plus shipping costs
Indexing plungers, stainless steel with stainless steel mushroom grip and locking slot - inch
from
26,15 €
plus sales tax
plus shipping costs
Indexing plungers, stainless steel with stainless steel mushroom grip. Locking slot and locknut - inch
from
27,66 €
plus sales tax
plus shipping costs
Description
Product description
Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications where the plunger remains disengaged over a long period and the pin should be prevented from springing back.
Material
Indexing pin hardened:
Threaded sleeve 1.4305 (AISI 303 equivalent).
Indexing pin 1.4034 (AISI 420 equivalent).
Indexing pin not hardened:
Threaded sleeve 1.4305 (AISI 303 equivalent).
Indexing pin 1.4305 (AISI 303 equivalent).
Mushroom knob 1.4305 (AISI 303 equivalent), electropolished.
Version
Bright.
Indexing pin ground.
Indexing pin ground.
Note
The materials used enable a wide range of applications.
Indexing plungers made from A4 stainless steel are recommended for applications with very high corrosion resistance requirements.
Indexing plungers made from A4 stainless steel are recommended for applications with very high corrosion resistance requirements.
On request
Special versions.
Accessory
Spacer rings K0665.
Fastening sets for thin-walled parts K2146.
Fastening sets for thin-walled parts K2146.