{"product":{"productId":"agid.31763","price":8.83,"name":"Swivel feet - inch"},"currency":"EUR"}
Material
Form A,G: Foot high carbon steel, ball element free-cutting steel.
Form B: All stainless steel
Form C: Foot POM, ball element free-cutting steel.
Form D: Foot POM, ball element stainless steel.
Anti-slip plate thermoplastic elastomer.
Form B: All stainless steel
Form C: Foot POM, ball element free-cutting steel.
Form D: Foot POM, ball element stainless steel.
Anti-slip plate thermoplastic elastomer.
Version
Form A: Ball element case-hardened and black oxidised.
Form B: Bright.
Form C: Ball element case-hardened and black oxidised.
Form D: Ball element bright.
Form G: Ball element case hardened and black oxidised, foot with anti-slip plate.
Form B: Bright.
Form C: Ball element case-hardened and black oxidised.
Form D: Ball element bright.
Form G: Ball element case hardened and black oxidised, foot with anti-slip plate.
Show more
Show less
Swivel feet, Form A and B - inch
from
10,07 €
plus sales tax
plus shipping costs
Swivel feet, Form C and D - inch
from
9,81 €
plus sales tax
plus shipping costs
Swivel feet, Form G - inch
from
14,80 €
plus sales tax
plus shipping costs
Description
Material
Form A,G: Foot high carbon steel, ball element free-cutting steel.
Form B: All stainless steel
Form C: Foot POM, ball element free-cutting steel.
Form D: Foot POM, ball element stainless steel.
Anti-slip plate thermoplastic elastomer.
Form B: All stainless steel
Form C: Foot POM, ball element free-cutting steel.
Form D: Foot POM, ball element stainless steel.
Anti-slip plate thermoplastic elastomer.
Version
Form A: Ball element case-hardened and black oxidised.
Form B: Bright.
Form C: Ball element case-hardened and black oxidised.
Form D: Ball element bright.
Form G: Ball element case hardened and black oxidised, foot with anti-slip plate.
Form B: Bright.
Form C: Ball element case-hardened and black oxidised.
Form D: Ball element bright.
Form G: Ball element case hardened and black oxidised, foot with anti-slip plate.
Note
The anti-slip plate absorbs vibrations and prevents the swivel foot slipping
The loading indicated in the table is a recommendation up to which permanent static load the swivel foot can be used.
The loading indicated in the table is a recommendation up to which permanent static load the swivel foot can be used.