{"product":{"productId":"agid.1334","price":4.5,"name":"Indexing plungers, steel or stainless steel, short version with plastic mushroom grip"},"currency":"EUR"}
Material
Steel version:
Threaded sleeve and indexing pin free-cutting steel.
Stainless steel version:
Threaded sleeve and indexing pin 1.4305.
Mushroom grip thermoplastic.
Version
Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin not hardened and ground, bright.
Handle black grey RAL7021 or traffic red RAL3020.
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin not hardened and ground, bright.
Handle black grey RAL7021 or traffic red RAL3020.
Show more
Show less
Indexing plungers, steel or stainless steel, short version with plastic mushroom grip, no locking slot or locknut
from
7,50 €
plus sales tax
plus shipping costs
Indexing plungers, steel or stainless steel, short version with plastic mushroom grip, no locking slot, with locknut
from
7,69 €
plus sales tax
plus shipping costs
Indexing plungers, steel or stainless steel, short version with plastic mushroom grip and locking slot, no locknut
from
9,79 €
plus sales tax
plus shipping costs
Indexing plungers, steel or stainless steel, short version with plastic mushroom grip, locking slot and locknut
from
9,90 €
plus sales tax
plus shipping costs
Description
Material
Steel version:
Threaded sleeve and indexing pin free-cutting steel.
Stainless steel version:
Threaded sleeve and indexing pin 1.4305.
Mushroom grip thermoplastic.
Version
Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin not hardened and ground, bright.
Handle black grey RAL7021 or traffic red RAL3020.
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin not hardened and ground, bright.
Handle black grey RAL7021 or traffic red RAL3020.
On request
Special versions.
Drawing reference
Form A: non-lockout type, without locknut
Form B: non-lockout type, with locknut
Form C: lockout type, without locknut
Form D: lockout type, with locknut
Form B: non-lockout type, with locknut
Form C: lockout type, without locknut
Form D: lockout type, with locknut
Accessory
Spacer rings K0665.
Fastening sets for thin-walled parts K2146.
Fastening sets for thin-walled parts K2146.