Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering
2 Hits

Description

Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
Form B is recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.

The indexing plungers with bushes are a perfect combination for quick positioning and securing. The precise design of both the indexing plunger and the bush guarantees high repeat accuracy when joining two elements.
Material
Free-cutting steel.
Spherical knob thermoplastic.
Version
Hardened and ground,
Spherical knob black-grey RAL7021.
Note
Technical Information see assembly and installation instructions.
Drawing reference
Form A: standard
Form B: lockable

Discover our product range