{"product":{"productId":"agid.16464","price":11.31,"name":"Premium - Indexing plungers, steel or stainless steel with plastic mushroom grip and tapered indexing pin"},"currency":"EUR"}
Material
Steel version:
Threaded sleeve and indexing pin free-cutting steel.
Stainless steel version:
Threaded sleeve 1.4305.
Indexing pin 1.4034.
Mushroom grip thermoplastic.
Version
Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Mushroom grip black grey RAL7021.
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Mushroom grip black grey RAL7021.
Show more
Show less
Premium - Indexing plungers, steel or stainless steel with plastic mushroom grip, tapered indexing pin and locknut
from
18,85 €
plus sales tax
plus shipping costs
Premium - Indexing plungers, steel or stainless steel with plastic mushroom grip, tapered indexing pin, locking slot and locknut
from
20,82 €
plus sales tax
plus shipping costs
Description
Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted. Form D is recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
Premium indexing plungers are characterised by higher manufacturing demands of the indexing plunger and the threaded sleeve. In addition, a centring locator has been added to the threaded sleeve, which can be used to increase positioning accuracy.
Premium indexing plungers are characterised by higher manufacturing demands of the indexing plunger and the threaded sleeve. In addition, a centring locator has been added to the threaded sleeve, which can be used to increase positioning accuracy.
Material
Steel version:
Threaded sleeve and indexing pin free-cutting steel.
Stainless steel version:
Threaded sleeve 1.4305.
Indexing pin 1.4034.
Mushroom grip thermoplastic.
Version
Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Mushroom grip black grey RAL7021.
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Mushroom grip black grey RAL7021.
Assembly
When using the threaded sleeve centring, it is recommended the receiving reamed hole be machined before tapping.
The conical contact surface is aligned by the threaded sleeve and locking nut.
The conical contact surface is aligned by the threaded sleeve and locking nut.
On request
Special versions.
Drawing reference
Form B: non-lockout type, with locknut
Form D: lockout type, with locknut
Form D: lockout type, with locknut