{"product":{"productId":"agid.138","price":115.82,"name":"Side clamps, steel with tension lever and centring bush, jaw with two carbide inserts, round and prism"},"currency":"EUR"}
- Mountable directly on machine tables
- With positive down force
- Clamping jaw case-hardened
- Manual actuation
Description
Material
Steel.
Version
Case-hardened and black oxidised.
Note
This is a quick-action side clamp where workpieces are clamped by rotating a cam wheel which exerts pressure on the swivel jaw, simultaneously producing a positive down force.
Using the centring bush (see diagram), the side clamp can be mounted and positioned on a modular grid system.
The versions K0035.006010, K0035.006015, K0035.006030 and K0035.006035 have 2 round carbide inserts.
Using the centring bush (see diagram), the side clamp can be mounted and positioned on a modular grid system.
The versions K0035.006010, K0035.006015, K0035.006030 and K0035.006035 have 2 round carbide inserts.
Clamping force
K0035.006... = 3800 N
K0035.010... = 7200 N
K0035.010... = 7200 N
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.