{"product":{"productId":"agid.34569","price":3.04,"name":"Clamping levers, die-cast zinc with external thread, threaded insert blue passivated steel"},"currency":"EUR"}
Material
Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Steel parts grade 5.8.
Version
Handle plastic-coated or high-gloss chromed.
Steel parts trivalent blue-passivated.
Steel parts trivalent blue-passivated.
Show more
Show less
Clamping levers, zinc with external thread, steel parts trivalent blue passivated, satin finish
from
5,06 €
plus sales tax
plus shipping costs
Clamping levers, zinc with external thread, steel parts trivalent blue passivated, matt textured
from
5,06 €
plus sales tax
plus shipping costs
Clamping levers, zinc with external thread, steel parts trivalent blue passivated, high-gloss chromed
from
6,59 €
plus sales tax
plus shipping costs
Description
Material
Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Steel parts grade 5.8.
Version
Handle plastic-coated or high-gloss chromed.
Steel parts trivalent blue-passivated.
Steel parts trivalent blue-passivated.
Note
Where L ≥ 60 mm the thread length is always 60 mm.
On request
Other threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Dimension “H1” available in other lengths at extra charge.
Drawing reference
1) flat point DIN EN ISO 4753