{"product":{"productId":"agid.34613","price":4.16,"name":"Clamping levers, die-cast zinc with external thread, threaded insert stainless steel"},"currency":"EUR"}
Material
Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305.
Version
Handle powder-coated or high-gloss chromed.
Steel parts bright.
Steel parts bright.
Show more
Show less
Clamping levers external thread, steel parts stainless steel
from
7,23 €
plus sales tax
plus shipping costs
Clamping levers with external thread, steel parts stainless steel, matt textured
from
7,23 €
plus sales tax
plus shipping costs
Clamping levers with external thread, steel parts stainless steel, bright
from
6,93 €
plus sales tax
plus shipping costs
Clamping levers external thread, steel parts stainless steel, high-gloss chromed
from
9,42 €
plus sales tax
plus shipping costs
Description
Material
Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305.
Version
Handle powder-coated or high-gloss chromed.
Steel parts bright.
Steel parts bright.
Note
Where L ≥ 60 mm the thread length is always 60 mm.
On request
Other threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Dimension “H1” available in other lengths at extra charge.
Drawing reference
1) flat point DIN EN ISO 4753