{"product":{"productId":"agid.715","price":8.97,"name":"Tension levers with internal thread, 20°"},"currency":"EUR"}
	
- The clamping lever represents reliability and a high level of stability
 - Makes it easier to clamp individual components and complete machine parts
 - Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry
 - Version: internal thread
 - Different thread sizes and handle lengths
 
Description
							Material
						
						
								Steel parts grade 5.8.
Ball knob black plastic.
					Ball knob black plastic.
							Version
						
						
								Black oxidised.
					
							Note
						
						
								Tension levers can be used for simple clamping or control operations.
Where applicable, there must be enough space available so that the grip can be rotated 360°.
					Where applicable, there must be enough space available so that the grip can be rotated 360°.
							On request
						
						
								Other female threads, reamed holes and special versions.
Dimension “A” available in other lengths at extra charge.
					Dimension “A” available in other lengths at extra charge.
            Important note on downloading CAD models
        You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.