{"product":{"productId":"agid.34455","price":3.08,"name":"T-grip antibacterial"},"currency":"EUR"}
Material
T-grip reinforced thermoplastic.
Bush and threaded pin stainless steel 1.4305..
Version
Grip slate grey RAL 7015.
Stainless steel bright.
Stainless steel bright.
Show more
Show less
T-Griffe antibakteriell, Innengewinde
from
€4.31
plus sales tax
plus shipping costs
T-grip antibacterial, external thread
from
€3.08
plus sales tax
plus shipping costs
Description
Material
T-grip reinforced thermoplastic.
Bush and threaded pin stainless steel 1.4305..
Version
Grip slate grey RAL 7015.
Stainless steel bright.
Stainless steel bright.
Note
Slight colour deviations or a marbled surface are possible due to the materials used and production process, but do not constitute a defect.
Application
The antibacterial KIPP MEDI grip products are highly effective against a variety of hazardous microorganisms, such as bacteria, fungi and even multi-resistant bacteria (e.g. MRSA).
The plastic used incorporates micro-silver particles with an antimicrobial effect to ensure effective results throughout the entire product life cycle.
Function:
The growth of harmful micro-organisms on the product surface is effectively disrupted by means of silver ions, and the existing germs on MEDI grip products are consistently reduced (as tested and confirmed by an accredited testing laboratory).
During cleaning cycles the risk of infection through touching these products is significantly lower.
The plastic used incorporates micro-silver particles with an antimicrobial effect to ensure effective results throughout the entire product life cycle.
Function:
The growth of harmful micro-organisms on the product surface is effectively disrupted by means of silver ions, and the existing germs on MEDI grip products are consistently reduced (as tested and confirmed by an accredited testing laboratory).
During cleaning cycles the risk of infection through touching these products is significantly lower.
Advantages
Resistant to humidity and cleaning products (during disinfection) with no toxic side effects.
Applications
For installation on machines, equipment, plants and furnishings in areas with increased hygienic requirements (including hospitals, doctors' surgeries, rehabilitation centres and food production facilities), as well as for use in public areas or regularly frequented institutions (i.e. nursing homes or daycare centres).