{"product":{"productId":"agid.28281","price":4.65,"name":"Wing grips \"Miniwing\" stainless steel, Form E, tapped blind hole"},"currency":"EUR"}
- Compact and ergonomic design
- Very good corrosion resistance
Descripción
Product description
The Miniwing wing grips is characterised by their ergonomic and compact design.
The materials used enable diverse applications including those with the highest demands on corrosion resistance.
The materials used enable diverse applications including those with the highest demands on corrosion resistance.
Material
Stainless steel 1.4308 or 1.4404.
Version
Polished or blasted.
Note
The M5 thread is compatible with Hygienic USIT® sealing and shim washers K1491.
Accessory
Hygienic USIT® sealing and shim washer K1491 for the screw-on surface.
Indicación importante para descargar los modelos de CAD
Para poder descargarse nuestros modelos de CAD, deberá iniciar sesión previamente. Si aún no dispone de una cuenta, regístrese en el apartado "Mi cuenta" (lado derecho de la pantalla) y siga las instrucciones.