{"product":{"productId":"agid.28281","price":3.62,"name":"Wing grips \"Miniwing\" stainless steel"},"currency":"EUR"}
Material
Stainless steel 1.4308 or 1.4404.
Version
Polished or blasted.
Show more
Show less
Wing grips "Miniwing", stainless steel, Form D, thread bored out
from
4,52 €
plus sales tax
plus shipping costs
Wing grips "Miniwing" stainless steel, Form E, tapped blind hole
from
4,52 €
plus sales tax
plus shipping costs
Wing grips "Miniwing", stainless steel, Form L, external thread
from
6,77 €
plus sales tax
plus shipping costs
Description
Product description
The Miniwing wing grips is characterised by their ergonomic and compact design.
The materials used enable diverse applications including those with the highest demands on corrosion resistance.
The materials used enable diverse applications including those with the highest demands on corrosion resistance.
Material
Stainless steel 1.4308 or 1.4404.
Version
Polished or blasted.
Note
The M5 thread is compatible with Hygienic USIT® sealing and shim washers K1491.
Drawing reference
Form D: tapped through thread
Form E: tapped blind hole
Form L: external thread
Form E: tapped blind hole
Form L: external thread
Accessory
Hygienic USIT® sealing and shim washer K1491 for the screw-on surface.