{"product":{"productId":"agid.34813","price":0.78,"name":"Wing screws"},"currency":"EUR"}
Material
Steel (German type: malleable iron head, steel shaft) min. grade 4.6 or stainless steel A2.
Version
Electro zinc-plated steel.
Bright stainless steel.
Bright stainless steel.
Show more
Show less
Wing screws, Form DE, German style similar to DIN 316
from
1,68 €
plus sales tax
plus shipping costs
Wing screws, Form AM, American style
from
0,92 €
plus sales tax
plus shipping costs
Description
Material
Steel (German type: malleable iron head, steel shaft) min. grade 4.6 or stainless steel A2.
Version
Electro zinc-plated steel.
Bright stainless steel.
Bright stainless steel.
Note
The wing screws can be tightened and (generally) loosened by hand.
Drawing reference
DE = German style similar to DIN 316
AM = US style
AM = US style