{"product":{"productId":"agid.17510","price":38.78,"name":"Crank handles aluminium with safety grip and reamed hole"},"currency":"EUR"}
- For long adjustment travel
- Application sectors: machine, plant, equipment construction and measuring devices
- Version: reamed hole
- Swivels back automatically after releasing
Description
Material
Crank aluminium.
Cylinder grip thermoplastic and steel.
Cylinder grip thermoplastic and steel.
Version
Crank black powder-coated.
Thermoplastic black grey.
Steel parts black oxidised.
Thermoplastic black grey.
Steel parts black oxidised.
Note
Similar to DIN 469.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.