{"product":{"productId":"agid.35528","price":11.86,"name":"Disc handwheels, aluminium without grip"},"currency":"EUR"}
Material
Handwheel aluminium.
Hub cover black thermoplastic.
ISO 4027 grub screw, steel grade 45 H, black.
Hub cover black thermoplastic.
ISO 4027 grub screw, steel grade 45 H, black.
Version
Black or silver powder-coated.
With reamed hole.
With reamed hole and keyway.
With reamed hole and transverse bore.
With reamed hole, keyway and transverse bore.
With reamed hole.
With reamed hole and keyway.
With reamed hole and transverse bore.
With reamed hole, keyway and transverse bore.
Show more
Show less
Disc handwheels, aluminium, without grip, Form A with reamed hole and transverse bore
from
14,80 €
plus sales tax
plus shipping costs
Disc handwheels, aluminium, without grip, Form B with reamed hole, keyway and transverse bore
from
16,15 €
plus sales tax
plus shipping costs
Disc handwheels, aluminium, without grip, Form C with reamed hole and keyway
from
15,42 €
plus sales tax
plus shipping costs
Disc handwheels, aluminium, without grip, Form E with reamed hole
from
13,95 €
plus sales tax
plus shipping costs
Description
Material
Handwheel aluminium.
Hub cover black thermoplastic.
ISO 4027 grub screw, steel grade 45 H, black.
Hub cover black thermoplastic.
ISO 4027 grub screw, steel grade 45 H, black.
Version
Black or silver powder-coated.
With reamed hole.
With reamed hole and keyway.
With reamed hole and transverse bore.
With reamed hole, keyway and transverse bore.
With reamed hole.
With reamed hole and keyway.
With reamed hole and transverse bore.
With reamed hole, keyway and transverse bore.
Note
Wheel rim radial and axial run-out ≤ 0.4 mm.
Assembly
The hub cover is supplied unassembled.
The handwheels can be secured to a shaft using a transverse pin or by parallel key connection together with a DIN 6912 cap screw and a handwheel washer K0173.
By the versions with transverse bore, fixation is carried out using an ISO 4027 grub screw.
The handwheels can be secured to a shaft using a transverse pin or by parallel key connection together with a DIN 6912 cap screw and a handwheel washer K0173.
By the versions with transverse bore, fixation is carried out using an ISO 4027 grub screw.
Scope of delivery
Aluminium handwheel.
Hub cover.
ISO 4027 grub screw (type with transverse bore).
Hub cover.
ISO 4027 grub screw (type with transverse bore).
Drawing reference
1) Position of the transverse bore to the keyway is offset by 90°.
Accessory
K0173 Handwheel washers.
K1160 Socket head screws with low head DIN 6912.
K1160 Socket head screws with low head DIN 6912.