{"product":{"productId":"agid.35949","price":49.28,"name":"Spoked handwheels, stainless steel sheet, with revolving cylinder grip"},"currency":"EUR"}
Material
Handwheel stainless steel 1.4404.
Cylinder grip thermoplastic
.
Cylinder grip pin stainless steel 1.4404.
Countersunk screw with hex socket stainless steel A4.
Version
Handwheel matt abrasive blasted.
Cylinder grip black grey RAL 7021.
Cylinder grip pin bright.
Countersunk screw with hex socket, bright.
Cylinder grip black grey RAL 7021.
Cylinder grip pin bright.
Countersunk screw with hex socket, bright.
Show more
Show less
Spoked handwheels, sheet stainless steel, with revolving cylinder grip, Form A, 3 spokes
from
49,28 €
plus sales tax
plus shipping costs
Spoked handwheels, sheet stainless steel, with revolving cylinder grip, Form B, 4 spokes
from
62,47 €
plus sales tax
plus shipping costs
Spoked handwheels, sheet stainless steel, with revolving cylinder grip, Form C, 5 spokes
from
150,85 €
plus sales tax
plus shipping costs
Description
Product description
The handwheel is used for the precise manual positioning and adjustment of shafts and spindles. The robust design is resistant to shocks and impacts. The freely revolving thermoplastic cylinder grip has pleasant haptics, enabling comfortable operation even with prolonged or force-intensive use.
Material
Handwheel stainless steel 1.4404.
Cylinder grip thermoplastic
.
Cylinder grip pin stainless steel 1.4404.
Countersunk screw with hex socket stainless steel A4.
Version
Handwheel matt abrasive blasted.
Cylinder grip black grey RAL 7021.
Cylinder grip pin bright.
Countersunk screw with hex socket, bright.
Cylinder grip black grey RAL 7021.
Cylinder grip pin bright.
Countersunk screw with hex socket, bright.
Note
Form A: 3 spokes (Ø 125 mm).
Form B: 4 spokes (Ø 160 mm, 200 mm).
Form C: 5 spokes (Ø 250 mm, 315 mm, 400 mm).
Diameter (D3) correspond to the DIN 950 specifications.
Form B: 4 spokes (Ø 160 mm, 200 mm).
Form C: 5 spokes (Ø 250 mm, 315 mm, 400 mm).
Diameter (D3) correspond to the DIN 950 specifications.
Assembly
The cylinder grip is attached to the spoked handwheel using a countersunk screw.
The required hex key is not supplied.
The required hex key is not supplied.
Scope of delivery
Sheet stainless steel spoked handwheel.
Stainless steel revolving cylinder grip.
DIN EN ISO 10642 stainless steel countersunk screw with hex socket.
Stainless steel revolving cylinder grip.
DIN EN ISO 10642 stainless steel countersunk screw with hex socket.