{"product":{"productId":"agid.36040","price":2.74,"name":"Concealed hinges steel or stainless steel, folded edge up to 24 mm"},"currency":"EUR"}
Material
Door part and frame part steel or stainless steel 1.4301 or 1.4305.
Pin steel, stainless steel 1.4301, 1.4305 or POM.
O-ring NBR.
Version
Door part untreated steel.
Frame part and pin electro zinc-plated steel.
Door part, frame part and pin bright stainless steel.
Pin natural tone POM.
O-ring black.
Frame part and pin electro zinc-plated steel.
Door part, frame part and pin bright stainless steel.
Pin natural tone POM.
O-ring black.
Show more
Show less
Concealed hinges steel or stainless steel, folded edge up to 24 mm
from
€4.44
plus sales tax
plus shipping costs
Concealed hinges steel or stainless steel, folded edge up to 24 mm, Form B
from
€2.74
plus sales tax
plus shipping costs
Concealed hinges steel or stainless steel, folded edge up to 24 mm, Form C
from
€2.74
plus sales tax
plus shipping costs
Description
Product description
Concealed hinges are usually employed for functional or visual reasons. The hinge is mounted on the inside edge of the door and frame and is only visible when the door is open.
Material
Door part and frame part steel or stainless steel 1.4301 or 1.4305.
Pin steel, stainless steel 1.4301, 1.4305 or POM.
O-ring NBR.
Version
Door part untreated steel.
Frame part and pin electro zinc-plated steel.
Door part, frame part and pin bright stainless steel.
Pin natural tone POM.
O-ring black.
Frame part and pin electro zinc-plated steel.
Door part, frame part and pin bright stainless steel.
Pin natural tone POM.
O-ring black.
Note
For on-frame doors.
Hinges not visible.
Folded edge 18, 23 or 24 mm.
For right or left use.
Opening angle 120°.
Frame part for screwing on.
Form B: Door part can be welded onto the door leaf
Form C: Door part can be welded to the door edge
If mounting conditions are restricted, the POM pin can be fitted from underneath; this pin is self-locking.
Hinges not visible.
Folded edge 18, 23 or 24 mm.
For right or left use.
Opening angle 120°.
Frame part for screwing on.
Form B: Door part can be welded onto the door leaf
Form C: Door part can be welded to the door edge
If mounting conditions are restricted, the POM pin can be fitted from underneath; this pin is self-locking.
Application
- Machine and plant construction
- Switchboxes and control housings
- Medical and laboratory technology
- Transport and conveyor systems
- Switchboxes and control housings
- Medical and laboratory technology
- Transport and conveyor systems
Drawing reference
1) Folded edge
2) Pin version: without slot
3) Pin version: with slot incl. DIN 6799 retaining washer
4) Pin version: with slot incl. O-ring
5) Pin type: self-locking
6) Fastening type door part: screw-on
7) Fastening type door part: weld-on
8) Notch on the door
2) Pin version: without slot
3) Pin version: with slot incl. DIN 6799 retaining washer
4) Pin version: with slot incl. O-ring
5) Pin type: self-locking
6) Fastening type door part: screw-on
7) Fastening type door part: weld-on
8) Notch on the door