Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Spanish
Portuguese
English
Change country
My account
Log in / Register
Watchlist
Bookmark products
Shopping cart
0,00 €
Direct ordering
Homepage
OPERATING PARTS
Hinges
Hinges with electric switching function
window['coveoDebugData_categorylisting:36036'] = JSON.parse('null');
Hinges with electric switching function
Main material
plastic
zinc
Description
Additional hinge
Connector
Security hinge switch
Connection type
cable
connector
Length
78
98
Width
116
Filter
Entries / Pages
3
of 3 entries
Added to your shopping cart
Filter
Entries / Pages
3
of 3 entries
window['coveoDebugData_categorylisting:36036'] = JSON.parse('null');
Discover our product range
Filter
Main material
plastic
zinc
Description
Additional hinge
Connector
Security hinge switch
Connection type
cable
connector
Length
78
98
Width
116