{"product":{"productId":"agid.27058","price":9.43,"name":"Connectors M8x1 bush with screw lock, unshielded"},"currency":"EUR"}
Material
Housing: plastic.
Cable: PUR (4 pole PVC).
Insulation braid: PP (4 pole PVC).
Contact: copper alloy.
Contact surface: Au (gold).
Lock: nickel plated die-cast zinc.
Cable: PUR (4 pole PVC).
Insulation braid: PP (4 pole PVC).
Contact: copper alloy.
Contact surface: Au (gold).
Lock: nickel plated die-cast zinc.
Version
Bush (female).
Housing colour: black.
Cable colour: black.
Housing colour: black.
Cable colour: black.
Show more
Show less
Connectors M8x1, bush with screw lock, unshielded, Form A, straight bush
from
10,48 €
plus sales tax
plus shipping costs
Connectors M8x1, bush with screw lock, unshielded, Form B, angled bush
from
10,63 €
plus sales tax
plus shipping costs
Description
Material
Housing: plastic.
Cable: PUR (4 pole PVC).
Insulation braid: PP (4 pole PVC).
Contact: copper alloy.
Contact surface: Au (gold).
Lock: nickel plated die-cast zinc.
Cable: PUR (4 pole PVC).
Insulation braid: PP (4 pole PVC).
Contact: copper alloy.
Contact surface: Au (gold).
Lock: nickel plated die-cast zinc.
Version
Bush (female).
Housing colour: black.
Cable colour: black.
Housing colour: black.
Cable colour: black.
Note
Connector with screw lock.
Connector moulded to cable.
Wire ID acc. to DIN 47100 colour code.
Coding A. Recommended tightening torque for the lock 0.4 Nm.
The connectors are designed for use in plant, control and electrical appliance construction.
Connector moulded to cable.
Wire ID acc. to DIN 47100 colour code.
Coding A. Recommended tightening torque for the lock 0.4 Nm.
The connectors are designed for use in plant, control and electrical appliance construction.
Technical Data
No. of connection cycles: ≥ 100.