{"product":{"productId":"agid.12625","price":11.27,"name":"Hinges aluminium, lift-off, right"},"currency":"EUR"}
Material
Die-cast aluminium.
Hinge pin stainless steel.
Hinge pin stainless steel.
Version
Hinge silver powder coated.
Axle bright.
Axle bright.
Show more
Show less
Description
Material
Die-cast aluminium.
Hinge pin stainless steel.
Hinge pin stainless steel.
Version
Hinge silver powder coated.
Axle bright.
Axle bright.
Note
Hinges for panel elements and aluminium profiles.
The hinges can be fitted with plastic caps on the hinge pin.
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
The hinges can be fitted with plastic caps on the hinge pin.
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
On request
Hinges with guide tabs for aluminium profiles (slots 5, 6, 8, 10, 12 and 14).
Unequal leaf combinations.
Unequal leaf combinations.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.