{"product":{"productId":"agid.19945","price":20.99,"name":"Hinges aluminium, with adjustable friction, Form A"},"currency":"EUR"}
- Connect two fixed components flexibly to each other
- Application sectors: machine construction, furniture construction, doors, hatches, hoods
- Door can be positioned at any desired angle
- The frictional resistance (0-5 Nm) to be infinitely adjusted with the setscrew
- Maximum tensile strength 6000 N, shearing resistance 5000 N
Description
Material
Aluminium 6060 T5.
Sleeve POM.
Set screw stainless steel.
Washers PA.
Sleeve POM.
Set screw stainless steel.
Washers PA.
Version
Black anodised
Note
These torque hinges enable doors to remain open in any position. A set screw enables the amount of friction to be infinitely adjusted between 0-5 Nm.
Opening angle 225°.
Max. tensile strength: 6000 N
Max. shear strength: 5000 N
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Opening angle 225°.
Max. tensile strength: 6000 N
Max. shear strength: 5000 N
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Temperature range
From -20°C to +80°C
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.