{"product":{"productId":"agid.27555","price":10.57,"name":"Hinges die-cast zinc adjustable"},"currency":"EUR"}
Material
Hinges and adjustment bushes die-cast zinc.
Pin stainless steel.
Pin stainless steel.
Version
Hinges and adjustment bushes bright chrome plated or black.
Pins bright.
Pins bright.
Show more
Show less
Hinges die-cast zinc, adjustable, Form A
from
14,09 €
plus sales tax
plus shipping costs
Hinges die-cast zinc, adjustable, Form B
from
14,09 €
plus sales tax
plus shipping costs
Hinges die-cast zinc, adjustable, Form C
from
14,09 €
plus sales tax
plus shipping costs
Description
Material
Hinges and adjustment bushes die-cast zinc.
Pin stainless steel.
Pin stainless steel.
Version
Hinges and adjustment bushes bright chrome plated or black.
Pins bright.
Pins bright.
Note
Hinges for inset doors.
The hinges can be mounted right or left.
The arrowheads mark the centre of the adjustment travel ”L” for ease of assembly.
Doors and hatches can be positioned in stages by moving the adjustment bushes. Machining tolerances and door gaps can thus be compensated for and re-adjusted horizontally and vertically.
The serrations on the underside of the adjustment bushes and in the slotted holes of the hinge prevent slippage.
The adjustment bushes completely cover the slotted holes so that no dirt can accumulate within the adjustment range.
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
The hinges can be mounted right or left.
The arrowheads mark the centre of the adjustment travel ”L” for ease of assembly.
Doors and hatches can be positioned in stages by moving the adjustment bushes. Machining tolerances and door gaps can thus be compensated for and re-adjusted horizontally and vertically.
The serrations on the underside of the adjustment bushes and in the slotted holes of the hinge prevent slippage.
The adjustment bushes completely cover the slotted holes so that no dirt can accumulate within the adjustment range.
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Accessory
Countersunk screws with hex socket DIN EN ISO 10642 (M6) K0708.