{"product":{"productId":"agid.20675","price":17.66,"name":"Hinges lift-off, stainless steel"},"currency":"EUR"}
Material
Hinge and pin stainless steel 1.4401.
Version
Satin finished.
Show more
Show less
Description
Material
Hinge and pin stainless steel 1.4401.
Version
Satin finished.
Note
This double symmetry hinge can be mounted right or left.
The opening angle is max. 125°.
The loading values given for the hinges are non-binding reference values, which do not consider safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Wide differences in the materials on which the hinges are installed, the type of mounting, weather conditions and wear, can influence the determined values.
The opening angle is max. 125°.
The loading values given for the hinges are non-binding reference values, which do not consider safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Wide differences in the materials on which the hinges are installed, the type of mounting, weather conditions and wear, can influence the determined values.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.