{"product":{"productId":"agid.31960","price":7.42,"name":"Piano hinges, steel, stainless steel or aluminium"},"currency":"EUR"}
Material
Steel, stainless steel A2 and aluminium.
Show more
Show less
Piano hinges, steel, stainless steel or aluminium, Form A
from
9,89 €
plus sales tax
plus shipping costs
Piano hinges, steel, stainless steel or aluminium, Form B
from
23,28 €
plus sales tax
plus shipping costs
Description
Material
Steel, stainless steel A2 and aluminium.
Note
The piano hinge, or long-rod hinge offers a high-quality solution for a wide range of applications. Drilled and undrilled versions are available. Made from steel, stainless steel or aluminium, these hinges offer an excellent combination of robustness and versatility.
Thanks to the precise design, piano hinges enable smooth movement and long service life without signs of wear. The drilled versions facilitate installation and offer a quick fastening solution, while the undrilled versions offer maximum installation flexibility.
Thanks to the precise design, piano hinges enable smooth movement and long service life without signs of wear. The drilled versions facilitate installation and offer a quick fastening solution, while the undrilled versions offer maximum installation flexibility.