{"product":{"productId":"agid.27721","price":16.83,"name":"Spring hinges aluminium profile, 0.35 Nm, spring closed"},"currency":"EUR"}
- Connect two fixed components flexibly to each other
- Application sectors: machine construction, furniture construction, doors, hatches, hoods
- Self-closing
- Integrated tension springs
- Temperature range -20° C to +80 °C
Description
Material
Aluminium 6060 T5.
End caps PA 6.6.
Washers POM.
End caps PA 6.6.
Washers POM.
Version
Black anodised.
Colourless anodised.
Colourless anodised.
Note
The hinges are equipped with an integrated steel tension spring. This allows automatic opening and closing of doors and hatches.
Opening angle 180°.
Closing spring torque:
M(0°) : 0.12 Nm / M(90°) : 0.24 Nm / M(180°) : 0.35 Nm
These hinges are designed for more than 30,000 switching cycles.
Fastening with socket head screws as described in DIN 912/ DIN EN ISO 4762.
The loading values given for the hinges are non-binding reference values, which do not consider safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Wide differences in the materials on which the hinges are installed, the type of mounting, weather conditions and wear, can influence the determined values.
Opening angle 180°.
Closing spring torque:
M(0°) : 0.12 Nm / M(90°) : 0.24 Nm / M(180°) : 0.35 Nm
These hinges are designed for more than 30,000 switching cycles.
Fastening with socket head screws as described in DIN 912/ DIN EN ISO 4762.
The loading values given for the hinges are non-binding reference values, which do not consider safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Wide differences in the materials on which the hinges are installed, the type of mounting, weather conditions and wear, can influence the determined values.
Temperature range
From -20°C to +80°C
Accessory
Socket head screws with hexagon socket DIN 912/EN ISO 4762.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.