{"product":{"productId":"agid.19994","price":15.53,"name":"Spring hinges aluminium profile, 0.7 Nm, spring open"},"currency":"EUR"}
- Connect two fixed components flexibly to each other
- Application sectors: machine construction, furniture construction, doors, hatches, hoods
- Self-opening
- DIN 912 cap screw included
- Temperature range -20° C to +80 °C
Description
Material
Aluminium 6060 T5.
End caps PA 6.6.
Washers POM.
End caps PA 6.6.
Washers POM.
Version
Black anodised.
Colourless anodised.
Colourless anodised.
Note
These hinges have steel tension springs which enables doors and hatches to open or close automatically.
Opening angle 180°.
Spring torque:
M(0°): 0.7 Nm / M(90°): 0.45 Nm / M(180°): 0.23 Nm
These hinges have a more than 30,000 cycle service life.
Fastened using DIN 912/EN ISO 4762 socket head screws.
Opening angle 180°.
Spring torque:
M(0°): 0.7 Nm / M(90°): 0.45 Nm / M(180°): 0.23 Nm
These hinges have a more than 30,000 cycle service life.
Fastened using DIN 912/EN ISO 4762 socket head screws.
Temperature range
From -20°C to +80°C
Accessory
Socket head screws with hexagon socket DIN 912/EN ISO 4762.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.