- Connect two fixed components flexibly to each other
- Application sectors: machine construction, furniture construction, doors, hatches, hoods
- Material: steel or 1.4301 stainless steel
- Self-closing
- Form B: with holes
Description
Material
Steel, 1.4301 stainless steel or 5754 aluminium.
Tension spring steel or stainless steel.
Version
Steel bright or electro zinc-plated
Stainless steel and aluminium, bright.
Tension spring Zn/Al alloy.
Stainless steel and aluminium, bright.
Tension spring Zn/Al alloy.
Note
Butt type hinges.
Opening angle 270°.
Spring torque:
M(0°): 0.28 Nm / M(90°): 0.56 Nm / M(180°): 0.85 Nm
By the aluminium hinges, the tension springs are steel alloyed with Zn/Al.
Form A: without holes
Form B: with holes
Opening angle 270°.
Spring torque:
M(0°): 0.28 Nm / M(90°): 0.56 Nm / M(180°): 0.85 Nm
By the aluminium hinges, the tension springs are steel alloyed with Zn/Al.
Form A: without holes
Form B: with holes
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.