{"product":{"productId":"agid.19952","price":4.72,"name":"Spring hinges steel, stainless steel or aluminium, 50 mm"},"currency":"EUR"}
Material
Steel, 1.4301 stainless steel or 5754 aluminium.
Tension spring steel or stainless steel.
Version
Steel electro zinc-plated
Stainless steel and aluminium, bright.
Tension spring Zn/Al alloy.
Stainless steel and aluminium, bright.
Tension spring Zn/Al alloy.
Show more
Show less
Spring hinges, steel, stainless steel or aluminium, 50 mm, spring open
from
6,29 €
plus sales tax
plus shipping costs
Spring hinges, steel, stainless steel or aluminium, 50 mm, spring closed
from
10,48 €
plus sales tax
plus shipping costs
Description
Material
Steel, 1.4301 stainless steel or 5754 aluminium.
Tension spring steel or stainless steel.
Version
Steel electro zinc-plated
Stainless steel and aluminium, bright.
Tension spring Zn/Al alloy.
Stainless steel and aluminium, bright.
Tension spring Zn/Al alloy.
Note
Barrel hinges.
Opening angle 270°.
Opening spring torque:
M(0°) : 1.5 Nm / M(90°) : 1.1 Nm / M(180°) : 0.65 Nm
Closing spring torque:
M(0°) : 0.25 Nm / M(90°) : 0.65 Nm / M(180°) : 1.1 Nm
By the aluminum hinges, the tension springs are steel alloyed with Zn/Al.
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Opening angle 270°.
Opening spring torque:
M(0°) : 1.5 Nm / M(90°) : 1.1 Nm / M(180°) : 0.65 Nm
Closing spring torque:
M(0°) : 0.25 Nm / M(90°) : 0.65 Nm / M(180°) : 1.1 Nm
By the aluminum hinges, the tension springs are steel alloyed with Zn/Al.
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.