Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material
Aluminium profile.
Acrylic glass.
Version
Square profile.
Acrylic glass panel.
Note
Total height: 1960mm
Frame width: 900mm
Foot length: 530mm

Floor version consisting of aluminium frame and acrylic glass panels.
Sturdy construction with universal application.

Square profile, frame top open.
Acrylic glass 850x850mm, thickness 4mm.
Total clearance height 1060 mm.
2 castors with wheel locks for secure positioning.
Application
Retail shops / pharmacies
Grocery stores / checkout areas
Medical practices / waiting rooms
Reception counters / entrance area
On request
Special sizes.
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range