Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material
Aluminium profile.
Acrylic glass.
Version
Square profile.
Acrylic glass panel.
Note
Total height: 1903 mm
Frame width: 900 mm
Foot length: 530 mm

Floor standing versions consisting of an aluminium frame and acrylic glass panels.
Stable construction and universally applicable.

Square profile, frame top open.
Acrylic glass 850 x 850 mm (4 mm thick).
Total clearance height 1000 mm.
Pass-through clearance 140 mm by a table height of 860 mm.
Application
Retail shops / pharmacies
Grocery stores / checkout areas
Medical practices / waiting rooms
Reception counters / entrance area
On request
Special sizes.
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range