Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material
Aluminium profile.
Acrylic glass.
Version
Square profile.
Acrylic glass panel.
Note
Total height: 1025 mm
Service hatch height: 145 mm
Frame width: 900 mm
Foot surface each: 72x60 mm

Table version consisting of aluminium frame and acrylic glass panels.
Sturdy construction with universal application.

Square profile, frame top open.
Acrylic glass 850x850 mm, thickness 4 mm.
Application
Retail shops / pharmacies
Grocery stores / checkout areas
Medical practices / waiting rooms
Reception counters / entrance area
On request
Special sizes.
Screwed-on ceiling panel.
Screwed-on wall panel.
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range