{"product":{"productId":"agid.11552","price":6.37,"name":"Latches adjustable, fastening holes covered, Form C"},"currency":"EUR"}
- Simple locking mechanism for covers, claddings and containers
- Application sectors: machine and plant construction, container construction
- Vibration-proof through exceeding dead centre point
- Adjustable hook clamps
- Every catch plate can be combined with any latch
Description
Material
Steel or stainless steel 1.4301.
Version
Steel trivalent blue passivated.
Stainless steel bright.
Stainless steel bright.
Note
Adjustable latches are secure locking systems for industrial applications. By exceeding the dead centre they resist vibration.
After the hook is engaged with the catch plate, the parts to be locked can be drawn together by up to 5 mm by pushing the lever down.
To compensate for tolerances or to create enough tension, the hook length can be adjusted using the M5 threaded spindle.
The latches can be screwed down or riveted.
Any catch plate can be combined with any latch.
Order required catch plate version separately.
The retaining force F1 applies to the latch, not the catch plate.
After the hook is engaged with the catch plate, the parts to be locked can be drawn together by up to 5 mm by pushing the lever down.
To compensate for tolerances or to create enough tension, the hook length can be adjusted using the M5 threaded spindle.
The latches can be screwed down or riveted.
Any catch plate can be combined with any latch.
Order required catch plate version separately.
The retaining force F1 applies to the latch, not the catch plate.
Drawing reference
Form C with padlock hole
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.