{"product":{"productId":"agid.35869","price":43.13,"name":"Snap locks, steel or stainless steel, with fold-down grip"},"currency":"EUR"}
Material
Housing steel or stainless steel.
Version
Housing black powder-coated.
Show more
Show less
Snap locks, steel or stainless steel, with fold-down grip, Form A
from
€43.13
plus sales tax
plus shipping costs
Snap locks, steel or stainless steel, with fold-down grip, Form B
from
€43.13
plus sales tax
plus shipping costs
Description
Material
Housing steel or stainless steel.
Version
Housing black powder-coated.
Note
The seal protects against water and dust.
Door leaf thickness max. 6 mm.
The locks have a single key system, i.e. each lock can be opened with the same key.
Form A: A padlock bracket is provided for additional security using a padlock.
Door leaf thickness max. 6 mm.
The locks have a single key system, i.e. each lock can be opened with the same key.
Form A: A padlock bracket is provided for additional security using a padlock.
Method of operation
When the grip is pulled, the latch moves into the open position and the door can be opened. The door latches automatically when pushed shut.
Assembly
1. Cut out a mounting hole as shown in the drawing.
2. Attach the mounting bracket.
3. Fasten the snap lock from the rear using nuts.
2. Attach the mounting bracket.
3. Fasten the snap lock from the rear using nuts.
Scope of delivery
Nuts, seal, 2 keys and mounting bracket are supplied.
Screws for the mounting bracket are not supplied.
Screws for the mounting bracket are not supplied.
Drawing reference
1) Mounting hole
2) Seal
2) Seal