{"product":{"productId":"agid.35872","price":31.63,"name":"Snap locks, steel, with fold-down grip, Form A"},"currency":"EUR"}
Description
Product description
With their countersunk grip, these snap locks are designed for flush installation in doors, hatches and covers. The pre-tensioned grip prevents rattling.
Material
Housing steel.
Version
Housing black powder-coated.
Note
The seal protects against water and dust.
Door leaf thickness max. 6 mm.
The locks have a single key system, i.e. each lock can be opened with the same key.
Form A: Mounted from the rear.
Form B: Mounted by the front.
Door leaf thickness max. 6 mm.
The locks have a single key system, i.e. each lock can be opened with the same key.
Form A: Mounted from the rear.
Form B: Mounted by the front.
Method of operation
When the grip is pulled, the latch moves into the open position and the door can be opened. The door latches automatically when pushed shut.
Assembly
1. Cut out a mounting hole as shown in the drawing.
2. Fasten the snap lock from the rear or front, depending on the type.
2. Fasten the snap lock from the rear or front, depending on the type.
Scope of delivery
A seal and 2 keys are supplied.
Screws or nuts for mounting the snap lock are not supplied. Neither is a mounting bracket.
Screws or nuts for mounting the snap lock are not supplied. Neither is a mounting bracket.
Drawing reference
1) Mounting cut-out
2) Seal
3) Door leaf
2) Seal
3) Door leaf
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.