{"product":{"productId":"agid.32074","price":4.51,"name":"Oil level sight glass, brass, round with safety glass"},"currency":"EUR"}
Material
Housing and reflector brass.
View glass safety glass (ESG).
Flat seal, internal and external seal Viton®.
View glass safety glass (ESG).
Flat seal, internal and external seal Viton®.
Version
Inspection glass, temperature resistant to 150 °C.
Show more
Show less
Description
Material
Housing and reflector brass.
View glass safety glass (ESG).
Flat seal, internal and external seal Viton®.
View glass safety glass (ESG).
Flat seal, internal and external seal Viton®.
Version
Inspection glass, temperature resistant to 150 °C.
Note
High resistance to pressure, temperature, impact and shock.
The safety glass view glass ensures optimum light transmission and maximum surface hardness.
The position of the locating holes for the face pin spanner K2181 may differ from the drawing.
The safety glass view glass ensures optimum light transmission and maximum surface hardness.
The position of the locating holes for the face pin spanner K2181 may differ from the drawing.
Drawing reference
1) Flat seal
2) Internal seal
3) External seal
2) Internal seal
3) External seal
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.