{"product":{"productId":"agid.32073","price":4.53,"name":"Oil level sight glass, brass with safety glass"},"currency":"EUR"}
Material
Housing brass.
Reflector stainless steel 1.4301.
view glass safety glass (ESG).
Flat seal and internal seal Viton®.
External seal PTFE.
Reflector stainless steel 1.4301.
view glass safety glass (ESG).
Flat seal and internal seal Viton®.
External seal PTFE.
Version
Inspection glass, temperature resistant to 150 °C.
Show more
Show less
Description
Material
Housing brass.
Reflector stainless steel 1.4301.
view glass safety glass (ESG).
Flat seal and internal seal Viton®.
External seal PTFE.
Reflector stainless steel 1.4301.
view glass safety glass (ESG).
Flat seal and internal seal Viton®.
External seal PTFE.
Version
Inspection glass, temperature resistant to 150 °C.
Note
High resistance to pressure, temperature, impact and shock.
The safety glass view glass ensures optimum light transmission and maximum surface hardness.
Due to the radial and flat-sided recess, the seal is not pressed to the side when tightening.
The safety glass view glass ensures optimum light transmission and maximum surface hardness.
Due to the radial and flat-sided recess, the seal is not pressed to the side when tightening.
Drawing reference
1) Flat seal
2) Internal seal
3) External seal
2) Internal seal
3) External seal
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.