{"product":{"productId":"agid.1837","price":0.63,"name":"Oil level sight glasses "},"currency":"EUR"}
Material
Housing in thermoplastic polyamide.
Plastic reflector.
Plastic reflector.
Version
Housing, transparent, high mechanical stability, non-ageing, temperature resistant with oil up to 90 °C, resistant to solvents but not to alcohol or frost.
Flat seal, asbestos-free.
Reflector white.
Flat seal, asbestos-free.
Reflector white.
Show more
Show less
Oil level sight glasses, Form A, without reflector
from
0,79 €
plus sales tax
plus shipping costs
Oil level sight glasses, Form B, with reflector
from
1,12 €
plus sales tax
plus shipping costs
Description
Material
Housing in thermoplastic polyamide.
Plastic reflector.
Plastic reflector.
Version
Housing, transparent, high mechanical stability, non-ageing, temperature resistant with oil up to 90 °C, resistant to solvents but not to alcohol or frost.
Flat seal, asbestos-free.
Reflector white.
Flat seal, asbestos-free.
Reflector white.
On request
Rubber gasket (NBR).
Drawing reference
Form A: without reflector
Form B: with reflector
1) flat seal
2) check mark
3) reflector
Form B: with reflector
1) flat seal
2) check mark
3) reflector