{"product":{"productId":"agid.17527","price":3.15,"name":"Drill bushes flanged steel DIN 172, Form B"},"currency":"EUR"}
- Suitable as a positioning or guide bush
- Simplify a standard drilling operation
- Drilling points do not have to be repeatedly measured
- Drills run straight and remain stable
- Consistently good results due to a fixed penetration angle
Description
Material
Special steel.
Version
Hardened and ground.
Hardness 740 ±80 HV 10
Hardness 740 ±80 HV 10
Note
From diameter D1 over 15 mm size increases are 0.5 mm.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.